Download document () of 20

107881
Model code: LAB-BAR_7TE

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 7HP

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107881
Model Code
LAB-BAR_7TE
EAN
4015081074167
Product Length/Depth
128 mm
Product Height
5 mm
Product Width
30 mm
Product Weight
0.005 kg
Compliances
RoHS conform
Global Catalog
107881

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment
Number of module space units (total)
7

Export product specification