Download document () of 20

108331
Model code: BPZ-SEP-V

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition, Surface mounted

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
108331
Model Code
BPZ-SEP-V
EAN
4015081079650
Product Length/Depth
25 mm
Product Height
170 mm
Product Width
40 mm
Product Weight
0.2 kg
Compliances
RoHS conform
Global Catalog
108331

Product specifications

Type
Additional equipment
Color
Gray
RAL-number
7035
Material
Metal
Model
Connector / partition piece
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification