Download document () of 20

108348
Model code: BPZ-MPL650-800

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=650x800mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
108348
Model Code
BPZ-MPL650-800
EAN
4015081079827
Product Length/Depth
25 mm
Product Height
580 mm
Product Width
700 mm
Product Weight
7 kg
Compliances
RoHS conform
Global Catalog
108348

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for height
760 mm
Suitable for width
800 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Vertical
Universal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification