Download document () of 20

108898
Model code: Z-DLD/WH230

Eaton Distribution parts. Twin light, 230AC/DC, white/white

General specifications

Product Name
Eaton Distribution parts
Catalog Number
108898
Model Code
Z-DLD/WH230
EAN
4015081085163
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
17.5 mm
Product Weight
0.06 kg
Compliances
RoHS conform
Global Catalog
108898

Product specifications

Electric connection type
Screw connection
Fitted with:
Light source
Equipment heat dissipation, current-dependent
4 W
Bezel color
Other
Lamp socket type
LED
Number of pilot lights
2
Opening diameter
5 mm
Opening height
0 mm
Bezel material
Plastic
Degree of protection
IP40
NEMA Other
Lens color
White
Voltage type
AC/DC
Width opening
0 mm
Rated operating voltage (Ue) - max
240 V
Rated operating voltage (Ue) - min
110 V
Lens type
Round
Flat

Export product specification