Download document () of 20

10CIF21

Eaton Bussmann series low voltage british standard fuse, 10A, AC 600 V, DC 250 V, HRCI-CA, 14 x 55 mm, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
10CIF21
UPC
051712550857
EAN
5027590428552
Product Length/Depth
56 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
14.75 g
Compliances
RoHS Compliant
Global Catalog
10CIF21

Product specifications

Amperage Rating
10 A
Construction type
HRCI-CA
Current type
AC/DC
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Rated voltage AC
600 V
Rated voltage DC
250 V
Utilization category
Other
Contact material
Offset blade
Color
None
Interrupt rating
200 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Bolt-on
Construction size
Other
Fuse shape
Offset bolted tags
Voltage type
AC/DC
Material
Ceramic body
Mounting method
Bolt
Packaging type
Standard
Quantity
20
Voltage rating
600 V
Type
Canadian fuse
Special features
High rupture capacity
Application
Overload and short-circuit protection
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.