Download document () of 20

111131
Model code: BPZ-WB3S-600/15/2

Eaton xEnergy Basic LV systems Low voltage switchgear. Wall trough for three-component system HxWxD=1560x600x240mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111131
Model Code
BPZ-WB3S-600/15/2
EAN
4015081106929
Product Length/Depth
245 mm
Product Height
1530 mm
Product Width
100 mm
Product Weight
9.98 kg
Compliances
RoHS conform
Global Catalog
111131

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
1560 mm
Suitable for enclosure building length/depth
240 mm
Suitable for enclosure building width
600 mm
Suitable for height
1560 mm
Suitable for length/depth
240 mm
Suitable for width
600 mm
Application
Three steps system
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification