Download document () of 20

111142
Model code: BPZ-WB3S-1000/15/2

Eaton xEnergy Basic LV systems Low voltage switchgear. Wall box for 3-step system HxWxD=1560x1000x240mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111142
Model Code
BPZ-WB3S-1000/15/2
EAN
4015081107032
Product Length/Depth
245 mm
Product Height
1530 mm
Product Width
100 mm
Product Weight
11.62 kg
Compliances
RoHS conform
Global Catalog
111142

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
1560 mm
Suitable for enclosure building length/depth
240 mm
Suitable for enclosure building width
1000 mm
Suitable for height
1560 mm
Suitable for length/depth
240 mm
Suitable for width
1000 mm
Application
Three steps system
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification