Download document () of 20

111190
Model code: BP-U-3S-600/12-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door, three-point turn-lock for 3-component system, W = 600 mm, H = 1260 mm, white

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111190
Model Code
BP-U-3S-600/12-W
EAN
4015081107513
Product Length/Depth
70 mm
Product Height
1265 mm
Product Width
635 mm
Product Weight
9.88 kg
Compliances
RoHS conform
Global Catalog
111190

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
1260 mm
Suitable for width
600 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Lock door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification