Download document () of 20

111257
Model code: BPM-U-3S-600/10

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, double-bit lock, IP54, HxW=1060x600mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111257
Model Code
BPM-U-3S-600/10
EAN
4015081108183
Product Length/Depth
75 mm
Product Height
1060 mm
Product Width
634 mm
Product Weight
4.75 kg
Compliances
RoHS conform
Global Catalog
111257

Product specifications

Special features
With door
Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
NEMA Other
Suitable for width
600 mm
Application
Moisture-proof (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification