Download document () of 20

111280
Model code: BPM-U-3S-1200/15

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, double-bit lock, IP54, HxW=1560x1200mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111280
Model Code
BPM-U-3S-1200/15
EAN
4015081108411
Product Length/Depth
75 mm
Product Height
1560 mm
Product Width
1234 mm
Product Weight
11.15 kg
Compliances
RoHS conform
Global Catalog
111280

Product specifications

Special features
With door
Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
NEMA Other
Suitable for width
1200 mm
Application
Moisture-proof (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification