Download document () of 20

111337
Model code: BPZ-BR/WB3S/1

Eaton xEnergy Basic LV systems Low voltage switchgear. Connecting flange, WB3S/1

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
111337
Model Code
BPZ-BR/WB3S/1
EAN
4015081108985
Product Length/Depth
115 mm
Product Height
5 mm
Product Width
225 mm
Product Weight
0.85 kg
Compliances
RoHS conform
Global Catalog
111337

Product specifications

Type
Additional equipment
Accessory/spare part type
Mounting frame
Accessory
Material
Sheet steel
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification