Download document () of 20

111345
Model code: BP-SP-4-W-PSN

Eaton xEnergy Basic LV systems Low voltage switchgear. Side wall for MSW H460mm, white

General specifications

Product Name
Eaton xEnergy Basic side panel
Catalog Number
111345
Model Code
BP-SP-4-W-PSN
EAN
4015081109067
Product Length/Depth
240 mm
Product Height
480 mm
Product Width
50 mm
Product Weight
2.4 kg
Compliances
RoHS conform
Global Catalog
111345

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
Modular spacing
0 mm
Number of height units
0
RAL-number
9016
Suitable for enclosure building length/depth
226.75 mm
Suitable for enclosure building width
38.5 mm
Suitable for height
460 mm
Application
Mounting side wall
Material
Sheet steel
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Side panel use
Functions
Additional equipment

Export product specification