Download document () of 20
Discontinued

112121
Model code: Z-DII/SE-10A/DZ

Eaton Distribution parts, Z-DII/SE-10A/DZ, Fuse-link, 500 V

General specifications

Product Name
Eaton Distribution parts
Catalog Number
112121
Model Code
Z-DII/SE-10A/DZ
EAN
4015081115792
Product Length/Depth
50 mm
Product Height
21.5 mm
Product Width
21.5 mm
Product Weight
0.027 kg
Certifications
CEE 16
IEC/EN 60269-3
DIN EN 60269-3 (VDE 0636 Part 30)
DIN VDE 0636-301
IEC/EN 60269-1
DIN EN 60269-1 (VDE 0636 Part 10)
Global Catalog
112121

Product specifications

Amperage Rating
10 A
Frame
DII
Frequency rating
45 Hz - 65 Hz
Utilization category
Other
DZ
Color
Red
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Rated operational voltage (Ue) - max
500 V
Functions
Accessory
Fuse cartridge
DII, E27
Rated operation current (Ie)
10 A
Release characteristic
Other
Voltage rating
500 V AC / 400 V DC
Type
  • Accessory
  • Fuse bases
  • Fuse links

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.