Download document () of 20

112138
Model code: Z-DII/PS-2A

Eaton Distribution parts, Gauge screw, DII E27, 2A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
112138
Model Code
Z-DII/PS-2A
EAN
4015081116966
Product Length/Depth
24 mm
Product Height
17 mm
Product Width
24 mm
Product Weight
0.014 kg
Compliances
RoHS conform
Global Catalog
112138

Product specifications

Used with
Fuse bases
Gauge screw
Accessory
Amperage Rating
2 A
Frame
DII
Color
Pink
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Functions
Accessory
Fuse cartridge
DII, E27
Rated operation current (Ie)
2 A
Type
  • Accessory
  • Fuse bases
  • Gauge screw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.