Download document () of 20

113699
Model code: BFZ-NZM1-SET/33-G

Eaton xComfort BF LV systems Final Distribution Boards. Set for NZM1 grey 33MU

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
113699
Model Code
BFZ-NZM1-SET/33-G
EAN
4015081132270
Product Length/Depth
50 mm
Product Height
215 mm
Product Width
675 mm
Product Weight
2.32 kg
Compliances
RoHS conform
Global Catalog
113699

Product specifications

Used with
Kit for NZM installation
Accessory consideration
BF flat distribution board
Type
Additional equipment for BF flat distribution board
Features
Perforated
Accessory/spare part type
BF
Surface protection
Galvanized
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.