Download document () of 20

113702
Model code: BFZ-TS-N/PE-KL29

Eaton xComfort BF LV systems Final Distribution Boards. Terminal-Set PE/N max. 63A 2x (2x25mm2 + 27x16mm2)

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
113702
Model Code
BFZ-TS-N/PE-KL29
EAN
4015081132300
Product Length/Depth
15 mm
Product Height
220 mm
Product Width
50 mm
Product Weight
0.26 kg
Compliances
RoHS conform
Global Catalog
113702

Product specifications

Used with
PE/neutral terminal kit
BF flat distribution board
Accessory consideration
Type
  • Additional equipment
  • BF flat distribution board
Accessory/spare part type
BF
Nominal current
63 A
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
0
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
27
Number of connections (25 mm squared)
2
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
29
Number of poles
Two-pole
Connection type
Clamp
Screwing
Mounting method
Screw
Suitable for
Fine strand conductors
Solid conductors
Stranded conductors
Functions
Additional equipment
Conductor cross section, input - min
1.5 mm²
Conductor cross section, output AWG - min
0 mm²
Conductor cross section, input - max
16 mm²
Conductor cross section, input AWG - max
0 mm²
Number of inputs
2
Conductor cross section, input AWG - min
0 mm²
Number of outputs
27
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - max
0 mm²
Conductor cross section, output - min
1.5 mm²

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.