Download document () of 20

116021
Model code: SWD4-SEL8-10

Eaton SWD4 Link, SmartWire-DT, for bridging open mounting locations at M22-SWD-I

General specifications

Product Name
Eaton SWD4 Accessory Link
Catalog Number
116021
Model Code
SWD4-SEL8-10
EAN
4015081157617
Product Length/Depth
10 mm
Product Height
33 mm
Product Width
10 mm
Product Weight
0.002 kg
Certifications
CSA Class No.: 3211-07
CSA
UL
UL File No.: E29184
CSA File No.: 2324643
UL Category Control No.: NKCR
Global Catalog
116021

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Connection to SmartWire-DT
Yes
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
70 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Electrical accessory type
Plug
Connection type
Front fixing
Degree of protection
IP20 (according to IEC/EN 60529, EN 50178, VBG 4)
IP20
Mechanical accessory type
Cover
Functions
For bridging open mounting locations for SWD4-8SF2-5 external device plugs
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
SmartWire-DT accessories

Export product specification