Download document () of 20

116185
Model code: XVTL-S-8/20-PAIR

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Side wall, for HxD=2000x800mm, IP40, (2pc.)

General specifications

Product Name
Eaton xEffect xVtl side panel
Catalog Number
116185
Model Code
XVTL-S-8/20-PAIR
EAN
4015081159246
Product Length/Depth
2000 mm
Product Height
50 mm
Product Width
690 mm
Product Weight
36 kg
Compliances
RoHS conform
Global Catalog
116185

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
0 mm
Material
Steel
Suitable for
Side panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.