Download document () of 20

116206
Model code: XLSPC25

Eaton xEnergy Light LV systems LV switchgear. Plinth, for corner section, HxWxD=200x550x550mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
116206
Model Code
XLSPC25
EAN
4015081159451
Product Length/Depth
561 mm
Product Height
200 mm
Product Width
80 mm
Product Weight
5.8 kg
Compliances
RoHS conform
Global Catalog
116206

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
500 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.