Download document () of 20

116277
Model code: BPZ-KR41/300-W

Eaton xEnergy Basic base element, Cable interconnect frame, HxWxD=100 x 400 x 300 mm, white

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
116277
Model Code
BPZ-KR41/300-W
EAN
4015081160167
Product Length/Depth
291.5 mm
Product Height
105 mm
Product Width
405 mm
Product Weight
3.76 kg
Compliances
RoHS conform
Global Catalog
116277

Product specifications

Used with
Accessory
Accessory consideration
Service distribution board IVS
Floor-standing enclosure
Special features
  • For total weight >; 300 kg
  • Cladding removable on all sides
  • Can be fitted to top or bottom of the enclosure
  • Supplied assembled
  • Including fixing sundries
  • Cable clamp rail not included as standard
Type
Additional equipment for floor-standing service distribution board IVS
Accessory/spare part type
Cable marshalling box
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
Unit type
Modular system
Load capacity - max
350 kg
RAL-number
9016
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
400 mm
Suitable for length/depth
300 mm
Suitable for width
400 mm
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Base complete
Mounting method
Floor standing distribution board
Suitable for
Cable patch
Functions
Additional equipment
Impact strength
Other

Export product specification