Download document () of 20

116458
Model code: XPLB1006

Eaton xEnergy Main LV systems LV switchgear. Partition, SL devices/busbar back area, WxD=1000x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
116458
Model Code
XPLB1006
EAN
4015081161959
Product Length/Depth
900 mm
Product Height
350 mm
Product Width
480 mm
Product Weight
5.5 kg
Compliances
RoHS conform
Global Catalog
116458

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 4a
Internal separation form 2a
Internal separation form 3b
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.