Download document () of 20

116648
Model code: BP-O-1000/12-EW-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mount service distribution board with three-point turn-lock, fire-resistant, W 1000 mm H 1260 mm, white

General specifications

Product Name
Eaton xEnergy Basic small distribution board
Catalog Number
116648
Model Code
BP-O-1000/12-EW-W
EAN
4015081163939
Product Length/Depth
262 mm
Product Height
1260 mm
Product Width
1000 mm
Product Weight
44.3 kg
Compliances
RoHS conform
Global Catalog
116648

Product specifications

Type
Basic device
Features
EMC-version
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK08
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 440 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
Surface finishing
With powder coating
Enclosure material
Steel
Built-in height
1290 mm
Built-in width
1030 mm
Built-in depth
300 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
149 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
141 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
144 W
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Three-point turn-lock
Double
RAL-number
9016
Width in number of modular spacings
46
Application
Indoor (installation site)
Color
Traffic white (RAL 9016)
White
Number of rows
7
Fire resistance grade
Fire-resistant (E60/EW60)
Degree of protection
IP30
Functions
Extension possible
Basic device
Sealable
Material
Sheet steel
Mounting method
Surface mounted (plaster)
Surface mounting
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
298 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
283 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
289 W
Internal depth
257.5 mm
Number of openings for socket outlets
0

Export product specification