Download document () of 20

116894
Model code: XVTL-SCREW-SET

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Replacement screws

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
116894
Model Code
XVTL-SCREW-SET
EAN
4015081166343
Product Length/Depth
100 mm
Product Height
20 mm
Product Width
80 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Global Catalog
116894

Product specifications

Used with
Control centres XVTL
Accessory
Special features
Replacement screw set with different XVTL screws
Type
  • Accessory
  • Control centres XVTL
Accessory/spare part type
Fastening parts/-set
Accessory
Unit type
Accessory
Material
Steel
Functions
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.