Download document () of 20

118702
Model code: ESR5-NO-31-24VAC-DC

Eaton ESR5 Safety relay emergency stop/protective door, 24VDC/AC, 3 enabling paths

General specifications

Product Name
Eaton ESR5 Safety relay
Catalog Number
118702
Model Code
ESR5-NO-31-24VAC-DC
EAN
4015081168422
Product Length/Depth
114.5 mm
Product Height
99 mm
Product Width
22.5 mm
Product Weight
0.164 kg
Certifications
2014/30/EU
UL File No.: E29184
EN ISO 13849-1
UL report applies to both US and Canada
CE
UL Category Control No.: NKCR; NKCR7
UL 508
IEC 62061
UL
EN 50178
Certified by UL for use in Canada
IEC/EN 60204
IEC 61508, Parts 1-7
CSA-C22.2 No. 14-95
CSA Class No.: 3211-83; 3211-03
Machines 2006/42/EG
Catalog Notes
Replacement: ESR5-NO-31-24VDC (EP-401062)
Global Catalog
118702

Product specifications

Type
  • Emergency stop category 0; emergency switching off
  • Feedback circuit
  • Protective door
Mounting method
Rail mounting possible
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Operating temperature - max
55 °C
Operating temperature - min
-20 °C
Features
6 kV between input circuit and enable current paths
Safe insulation
Reinforced insulation
3 Non-delayed enable current paths
Automatic reset
Basic insulation
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Approval for TÜV
Feedback circuit
Approval according to UL
Start input
Detachable clamps
Pollution degree
2
Climatic proofing
Dry heat to IEC 60068-2-2
Cold to EN 60068-2-1
Damp heat, constant, to IEC 60068-2-3
Rated impulse withstand voltage (Uimp)
4000 V AC
Air pressure
795 - 1080 hPa (operation)
Altitude
Max. 2000 m
Category (EN 954-1)
4
Degree of protection
IP20
Terminals: IP20
Installation location: ≥ IP54
Enclosure: IP20
Environmental conditions
Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 14-95
Condensation: Non-condensing
Number of inputs
One- and two-channel
Functions
2-channel
1-channel
Safety performance level (EN ISO 13849-1)
Level e
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Lifetime
240 month
Nominal current
30 A
Number of outputs (safety related, delayed) with contact
0
Number of outputs (safety related, delayed, semiconductors)
0
Number of outputs (safety related, undelayed) with contact
3
Number of outputs (safety related, undelayed, semiconductors)
0
Number of outputs (signaling function, delayed) with contact
0
Number of outputs (signaling function, delayed, semiconductors)
0
Number of outputs (signaling function, undelayed) with contact
1
Number of outputs (signaling function, undelayed, semiconductors)
0
Rated control supply voltage (Us) at AC, 50 Hz - max
26.4 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
24 V
Screwdriver size
0.6 x 3.5 mm, Terminal screws
2, Terminal screw, Pozidriv screwdriver
Voltage type
AC/DC
Connection type
M3 screw terminals
Mounting position
As required
Breaking power
35 W max., inductive load (τ = 40 ms), at 110 V DC
40 W max., inductive load (τ = 40 ms), at 48 V DC
48 W max., inductive load (τ = 40 ms), at 24 V DC
1500 VA, max., resistive load (τ = 0 ms), at 250 V AC
288 W max., resistive load (τ = 0 ms), at 48 V DC
77 W max., resistive load (τ = 0 ms), at 110 V DC
144 W max., resistive load (τ = 0 ms), at 24 V DC
88 W max., resistive load (τ = 0 ms), at 220 V DC
33 W max., inductive load (τ = 40 ms), at 220 V DC
Overvoltage category
III
Short-circuit protection rating
10A gL/gG, NEOZED (N/O), Output fuse, External, Output data
6A gL/gG, NEOZED (N/C), Output fuse, External, Output data
Duty factor
100 %
Emitted interference
According to EN 61000-6-4
Current consumption
140 mA, AC
65 mA, DC
Material
Contacts: silver tin oxide, gold plated (AgSnO2, 0.2 µm Au)
Enclosure: Polyamide (PA), not reinforced
Interference immunity
According to EN 662061_x
According to EN-61000-6-2
Tightening torque
0.6 Nm, Screw terminals
Mounting width
22.5 mm
Suitable for
Module used to safely interrupt electrical circuits
Monitoring of position switches
Monitoring of emergency-stop circuits
Safety relay for monitoring emergency stop and protective door switch
Relative humidity
< 75 %
LED indicator
Status indication of SmartWire-DT network: Green LED
Pick-up time
100 ms typ. (K1, K2 - for UN automatic mode)
100 ms typ. (at Uₑ in automatic mode)
Lifespan, mechanical
10,000,000 Operations
Input
∞ ms, Simultaneity for inputs 1/2
Recovery time
1000 ms
Resistance
50 Ω (impedance)
Inrush current
0.025 - 6 A
Model
Basic device
Safety type (IEC 61496-1)
None
Short-circuit current
2.3 A, Input data
Vibration resistance
10 - 150 Hz, Amplitude: 0.15 mm, Acceleration: 2 g, (IEC/EN 60068-2-6)
Safety parameter (EN ISO 13849-1)
300,000 switching cycles, B10d
Cat. 4, Category
PL e, Performance level
Terminal capacity
2 x (0.25 – 1) mm², flexible with ferrule
24 - 12 AWG, solid or stranded
1 x (0.2 – 2.5) mm², solid
2 x (0.2 – 1) mm², solid
1 x (0.25 – 2.5) mm², flexible with ferrule
Rated control supply voltage (Us) at AC, 60 Hz - min
20.4 V
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
0 V
Rated insulation voltage (Ui)
250 V
Rated operational current for specified heat dissipation (In)
0 A
Release-delay - max
0 s
Release-delay - min
0 s
Static heat dissipation, non-current-dependent Pvs
5.16 W
Stripping length (main cable)
7 mm
Switching voltage
250 V
Product category
Electronic safety relays
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
SIL (IEC 61508)
3
Permissible total cable resistance
Approx. 50 Ω (input and starting circuits for UN)
Power loss
Normally 5.16 W
Power supply circuit
1.6 W (DC operated)
3.4 W (AC operated 50/60 Hz)
Prooftest
66 Months (Low Demand)
240 Months (High Demand)
Quadratic summation current
72 A² (ITH² = I1² + I2² + I3²)
Rated operational voltage
230 V AC
24 V AC/DC (power supply)
Approx. 24 V DC at input, starting and feedback circuit
Reset time
Normally 10 ms (dual-channel)
45 ms (single-channel)
Safety parameter (IEC 62061)
SIL 3, Safety integrity level
SIL 3, Safety integrity level, In accordance with IEC 61508
Cat. 4, Category
SILCL 3, Safety integrity level claim limit
5.05 x 10-10, PFHd, Probability of failure per hour
Uninterrupted current
6 A N/C, Limiting continuous current
6 A N/O, Limiting continuous current
Short-circuit protection
Short-circuit proof, 24 V, Fuse for control circuit supply, Control circuit
Fuse 6 A gL/gG, For output circuits, External
Stop category (IEC 60204)
0
Switching capacity
4 A at 360 O/h, DC-13 at 24 V, Outputs
In accordance with IEC 60947-5-1, Outputs
3 A at 3600 O/h, AC-15 at 230 V, Outputs
2.5 A at 3600 O/h, DC-13 at 24 V, Outputs
0.4 W
4 A at 360 O/h, AC-15 at 230 V, Outputs
Switching frequency
Max. 0.5 Hz, Input data
Power consumption
5.16 W
Control voltage 1 - min
24 V
Control voltage 1 - max
24 V
Control voltage 2 - min
24 V
Control voltage 2 - max
24 V
Control voltage 1 type
AC/DC
Control voltage 2 type
AC/DC
Voltage type of supply voltage
AC/DC
Voltage type of operating voltage
AC/DC
Rated switch current
6 A
Supply voltage at AC, 50 Hz - min
24 V
Supply voltage at AC, 50 Hz - max
24 V
Supply voltage at AC, 60 Hz - min
24 V
Supply voltage at AC, 60 Hz - max
24 V
Supply voltage at DC - min
24 V
Supply voltage at DC - max
24 V
Operating voltage at AC, 50 Hz - min
24 V
Operating voltage at AC, 50 Hz - max
24 V
Operating voltage at AC, 60 Hz - min
24 V
Operating voltage at AC, 60 Hz - max
24 V
Operating voltage at DC - min
24 V
Operating voltage at DC - max
24 V

Export product specification