Download document () of 20

119128
Model code: BP-U-3S-1200/15-P-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting trim ring, sheet steel door, locking rotary lever for 3-component system, W = 1200 mm, H = 1560 mm, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119128
Model Code
BP-U-3S-1200/15-P-W
EAN
4015081172658
Product Length/Depth
70 mm
Product Height
1565 mm
Product Width
1235 mm
Product Weight
20.83 kg
Compliances
RoHS conform
Global Catalog
119128

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
1560 mm
Suitable for width
1200 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification