Download document () of 20

119140
Model code: BPA-U-3S-800/12-P

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounted door frame with door, open air, rotary lever, IP43, HxW=1260x800mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119140
Model Code
BPA-U-3S-800/12-P
EAN
4015081172771
Product Length/Depth
90 mm
Product Height
1265 mm
Product Width
835 mm
Product Weight
6.99 kg
Compliances
RoHS conform
Global Catalog
119140

Product specifications

Special features
With door
Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP43
NEMA Other
Suitable for width
800 mm
Application
Outdoor (installation site)
Cover/door type
Rotary lever
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification