Download document () of 20

119142
Model code: BPA-U-3S-1000/10-P

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounted door frame with door, open air, rotary lever, IP43, HxW=1060x1000mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119142
Model Code
BPA-U-3S-1000/10-P
EAN
4015081172795
Product Length/Depth
90 mm
Product Height
1064 mm
Product Width
1034 mm
Product Weight
7.51 kg
Compliances
RoHS conform
Global Catalog
119142

Product specifications

Special features
With door
Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP43
NEMA Other
Suitable for width
1000 mm
Application
Outdoor (installation site)
Cover/door type
Rotary lever
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification