Download document () of 20

119171
Model code: BPZ-SS-2/270

Eaton xEnergy Basic LV systems Low voltage switchgear. Corner protection for base, HxD = 200 x 270 mm, (2pieces)

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
119171
Model Code
BPZ-SS-2/270
EAN
4015081173082
Product Length/Depth
270 mm
Product Height
205 mm
Product Width
65 mm
Product Weight
3.2 kg
Compliances
RoHS conform
Global Catalog
119171

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP54
Load capacity - max
250 kg
RAL-number
7035
Suitable for enclosure building length/depth
270 mm
Suitable for enclosure building width
28 mm
Suitable for length/depth
270 mm
Application
Plinth
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Base front/back
Mounting method
Surface mounting
Functions
Additional equipment
Impact strength
Other

Export product specification