Download document () of 20

120724
Model code: BPZ-ASMF-800

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition for mounting on base frame, W = 800 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120724
Model Code
BPZ-ASMF-800
EAN
4015081185542
Product Length/Depth
185 mm
Product Height
35 mm
Product Width
800 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Global Catalog
120724

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification