Download document () of 20

12191011003

Eaton Crouse-Hinds series Ex-Lite exit sign, Arrowhead downwards, Gray, LED, White letter color, Aluminum alloy, Wall mount, Cover w/ pictogram (arrow 6h), 1 x M25 plastic cable gland, 1 x M25 screw plug, DIN 4844, 110-277 Vac, 110-250 Vdc

General specifications

Product Name
Eaton's Crouse-Hinds series Ex-Lite exit sign
Catalog Number
12191011003
EAN
4250217413063
Product Length/Depth
422 mm
Product Height
115 mm
Product Width
230 mm
Product Weight
6.2 kg
Global Catalog
12191011003

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 22
Zone 2
Ingress protection (IP) ratings
IP66
Frequency rating
50/60 Hz
Lamp type
LED
Letter color
White
Material
Aluminum alloy
Special features
Includes cover with pictogram (arrow 6h)
Type
DIN 4844
Voltage rating
110-277 Vac, 110-250 Vdc
Exit sign designation
Arrowhead downwards
Housing finish color
Gray
Trade size
1 x M25 plastic cable glands, 1 x M25 screw plug
Mounting
Wall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.