Download document () of 20

123579
Model code: IZMX16H4-U12F

Eaton Moeller series IZMX/INX - ACB. IZMX16, 4p, 1250 A, Icu (<= 440V/690V 42/42): 65 kA, Ics (<= 440V/690V 42/42): 50 kA, Ir 625 A - 1250 A, Fixed, Universal protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123579
Model Code
IZMX16H4-U12F
EAN
4015081211845
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
23.37 kg
Compliances
RoHS conform

Export product specification