Download document () of 20

125980
Model code: XMN341206M-F-BS

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM3, horizontal, 3/4p, fixed, HxW=300x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
125980
Model Code
XMN341206M-F-BS
EAN
4015081235780
Product Length/Depth
30 mm
Product Height
310 mm
Product Width
500 mm
Product Weight
2.3 kg
Compliances
RoHS conform
Global Catalog
125980

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
300 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification