Download document () of 20

12BDGHA45

Air fuse-link, medium voltage, 45 A, AC 12 kV, 359 x 50.8 mm, back-up, BS, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12BDGHA45
UPC
051712241014
EAN
5027590431187
Product Length/Depth
359 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
2100 g
Compliances
BS 2692-1

Electrical data

Amperage Rating
45 A
Voltage rating
12 kV
Voltage type
AC
Breaking capacity
40 kA
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up
Pre arc (I2T)
1.8 x 103
Resistance
17.5 ohms

Product specification

Fuse indicator
With Striker
Construction size
51 x 359 mm
Standard
British Standard
Standard
British Standard
Mounting method
Clip-in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.