Download document () of 20

132624
Model code: M22-PVT-K01-BVP

Eaton Moeller® series M22 Emergency stop/emergency switching off pushbutton, 1 NC, RMQ-Titan, Blister pack for hanging

General specifications

Product Name
Eaton Moeller® series M22 emergency stop/emergency switching off pushbutton
Catalog Number
132624
Model Code
M22-PVT-K01-BVP
EAN
4015081295692
Product Length/Depth
40 mm
Product Height
210 mm
Product Width
130 mm
Product Weight
0.06 kg
Certifications
CE
Global Catalog
132624

Product specifications

Actuator color
Red
Actuator function
Switching function latching
Diameter cap
38 mm
Opening diameter
22.5 mm
Opening height
0 mm
Bezel color
Other
Bezel material
Other
Degree of protection
IP67
NEMA 4X, 13
Front element type
High
Lens type
Round
Width opening
0 mm
Supply voltage lamp
0 V
Suitable for
Emergency stop
Unlocking method
Turn-release

Export product specification