Download document () of 20

132967
Model code: XVTL-IZM26-10

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate for IZMX16,IZM26, W=1000mm

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
132967
Model Code
XVTL-IZM26-10
EAN
4015081298785
Product Length/Depth
930 mm
Product Height
115 mm
Product Width
370 mm
Product Weight
14.2 kg
Compliances
RoHS conform
Global Catalog
132967

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.