Download document () of 20

132996
Model code: XSDMC06135-S

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, closed, IP55, HxW=600x1350mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
132996
Model Code
XSDMC06135-S
EAN
4015081299072
Product Length/Depth
650 mm
Product Height
100 mm
Product Width
580 mm
Product Weight
16.3 kg
Compliances
RoHS conform
Global Catalog
132996

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.