Download document () of 20

135757
Model code: E58KS5200

Eaton Moeller® series E58 Safety bar, adjustable

General specifications

Product Name
Eaton Moeller® series E58 Accessory Safety bar
Catalog Number
135757
Model Code
E58KS5200
EAN
4015081325504
Product Length/Depth
152.4 mm
Product Height
76.2 mm
Product Width
152.4 mm
Product Weight
0.75 kg
Certifications
None

Product specifications

Type
Safety bar
Accessory/spare part type
Support bracket
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Product category
Accessories
Material
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.