Download document () of 20

135805
Model code: E52Q-DL15UAD01

Eaton E52 Cube Series, Inductive proximity sensor, 6 - 48 V DC, 1 N/O, 1 N/C, 4-wire, Plug-in connection M12 x 1, Sn= 15 mm, Non-flush mounting, PNP, Zinc (Insulated)

General specifications

Product Name
Eaton E52 inductive proximity sensor
Catalog Number
135805
Model Code
E52Q-DL15UAD01
EAN
4015081325986
Product Length/Depth
41.28 mm
Product Height
79.38 mm
Product Width
44.45 mm
Product Weight
0.27 kg
Certifications
Certified by UL for use in Canada
UL Category Control No.: NRKH, NRKH7
IEC/EN 60947-5-2
CSA File No.: UL report applies to both US and Canada
UL
UL 508
UL File No.: E166051
CSA-C22.2 No. 14
CE
Catalog Notes
Housing adapter
Global Catalog
135805

Product specifications

Type
Inductive sensor
Electric connection type
Plug-in connection
Enclosure material finishing
Other
Surface finishing
Zinc alloy
Actuation type
Metallic Target
Enclosure material
Plastic
Enclosure type
Cuboid
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Number of contact energized outputs with signalling function
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
25 A
Functions
Short-circuit protection
Protection against polarity reversal
Protection against wire breakage
Voltage type
DC
Mounting method
Non-flush mounting
Material
Zinc (Insulated)
Connection type
4-wire
Plug-in connection M12 x 1
Installation type
Not flat
Degree of protection
IP67
NEMA 4X, 6, 13
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Status indication of Operating voltage: Green LED
Switch function type
Anticoincidence
Load current
Max. 300 mA (Ie)
Residual current
0.15 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
100 Hz
Voltage rating - max
48 V
Width sensor
40 mm
Product category
E52 Cube Series
Switching output type
PNP
Temperature drift of sn
10 %
Rated control supply voltage (Us) at DC - max
48 V
Rated control supply voltage (Us) at DC - min
6 V
Rated switching distance (Sn) - max
15 mm
Repeatability
2 %
Sensor height
40 mm
Sensor length
40 mm
Supply voltage - max
48 V
Supply voltage - min
6 V
Switching hysteresis of Sn
15 %
Voltage drop (Ud)
2.5 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.