Download document () of 20

136190
Model code: E57KM30

Eaton Moeller® series E57 Fixing bracket, Stainless steel, M30 sensors

General specifications

Product Name
Eaton Moeller® series E57 Accessory Fixing bracket
Catalog Number
136190
Model Code
E57KM30
EAN
4015081329830
Product Length/Depth
82.55 mm
Product Height
76.2 mm
Product Width
107.95 mm
Product Weight
0.17 kg
Certifications
None

Product specifications

Type
Fixing bracket
Accessory/spare part type
Support bracket
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories
Material
Stainless steel

Export product specification