Download document () of 20

1385-A

Eaton Flush-mount electromagnetic door holder - indoor - 300kg

General specifications

Product Name
Eaton Electromagnetic door holders
Catalog Number
1385-A
EAN
8714112032133
Product Length/Depth
227 mm
Product Height
38 mm
Product Width
26 mm
Product Weight
1.67 kg
Certifications
CE
Global Catalog
1385-A

Product specifications

Operating voltage
24 V
Power consumption
6 W
Gripping force - max
2490 N
Gripping force - min
2490 N
Construction type
Other
Mounting Method
Built-in
Material housing
Aluminium
Wall distance - max
26 mm
Wall distance - min
26 mm
Product branding
Eaton Cooper
Fitted with:
Anchor Plate
Mounting Type
Flush Mount
Wall Mount
Suitable for ceiling mounting
NO
Voltage type
DC
Gripping force
2490 N

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.