Eaton TP Device accessories for 5.7 infrared touch panel with standard front
| Product Name |
Eaton TP Accessory Mounting set
|
| Catalog Number |
139828
|
| Model Code |
ACCESSORIES-TP-57-IR-1
|
| EAN |
7640130093409
|
| Product Length/Depth |
160 mm
|
| Product Height |
25 mm
|
| Product Width |
140 mm
|
| Product Weight |
0.037 kg
|
| Certifications |
UL/CSA certification not required
|
| Catalog Notes |
not relevant
|
| Fitted with: |
4 mounting brackets with grub screw for flush mounting
1 Sealing profile for flush mounting device 1 power supply plug |
| Product category |
Standard accessories
|
| Ambient operating temperature - min |
0 °C
|
| Ambient operating temperature - max |
50 °C
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Meets the product standard's requirements.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|