Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door, IP66, HxW=300x300mm
Product Name |
Eaton xEffect CS door
|
Catalog Number |
140507
|
Model Code |
DS-3030-CS
|
EAN |
4015081372904
|
Product Length/Depth |
15 mm
|
Product Height |
300 mm
|
Product Width |
300 mm
|
Product Weight |
1 kg
|
Compliances |
RoHS conform
|
Global Catalog |
140507
|
Used with |
Enclosure height = 300 mm
|
Special features |
|
Type |
Accessory CS
|
Accessory/spare part type |
Doors
|
Surface finishing |
With powder coating
Powder coating |
Color |
Gray
|
Degree of protection |
IP66
NEMA 12 |
Material |
Steel
Steel plate |
Model |
Stop door
|