Eaton Moeller series xComfort - Controllers. Remote control, alarm, 1-way
Product Name |
Eaton Moeller series xComfort remote controller
|
Catalog Number |
143807
|
Model Code |
CHSZ-01/05
|
EAN |
4015081403318
|
Product Length/Depth |
86 mm
|
Product Height |
15 mm
|
Product Width |
45 mm
|
Product Weight |
0.059 kg
|
Compliances |
RoHS conform
|
Global Catalog |
143807
|
Application |
Remote control
|
Features |
Radio frequent bidirectional
|
Bus system operating type |
Radio frequent
None |
Fitted with: |
Bus connection
|
Surface finishing |
Matt
|
Power supply |
Battery
|
Surface protection |
Untreated
|
Material quality |
Thermoplastic
|
Bus system product type |
Remote Control
|
Number of channels |
1
|
RAL-number (Akin) |
7037
|
Color |
Gray
|
Material |
Plastic
|
Mounting method |
Other
|
Model |
Manual transmitter
|