Download document () of 20

143986
Model code: EPAW-TS

EPAW-TS. Surface mounting angle for mounting rail

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
143986
Model Code
EPAW-TS
EAN
4015081405206
Product Length/Depth
39 mm
Product Height
60 mm
Product Width
14 mm
Product Weight
0.11 kg
Certifications
CE
Global Catalog
143986

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Mounting kit

Export product specification