Download document () of 20

144593
Model code: XBSB-R

Eaton xEnergy Main LV systems LV switchgear. Busbar support, piece right

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
144593
Model Code
XBSB-R
EAN
4015081410996
Product Length/Depth
100 mm
Product Height
37 mm
Product Width
65 mm
Product Weight
0.125 kg
Compliances
RoHS conform
Global Catalog
144593

Product specifications

Accessory/spare part type
Other
Current rating - max
0 A
Busbar distance
0 mm
Number of poles
Zero-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.