Download document () of 20

144599
Model code: XNNISKS-M8X100-8

Eaton xEnergy Main LV systems LV switchgear, Allen screw, M8x100, 8.8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
144599
Model Code
XNNISKS-M8X100-8
EAN
4015081411054
Product Length/Depth
110 mm
Product Height
13 mm
Product Width
13 mm
Product Weight
0.045 kg
Compliances
RoHS conform
Global Catalog
144599

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.