Download document () of 20

145-001-002
Model code: PICTOGRAM BLK ISO B

Eaton Pictogram Skopos series, 28m, ISO B, arrow left

General specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
145-001-002
Model Code
PICTOGRAM BLK ISO B
EAN
8714112088710
Product Length/Depth
30 cm
Product Height
0.025 cm
Product Width
15.4 cm
Product Weight
0.013 kg
Compliances
CE marking
Global Catalog
145-001-002

Product specifications

Viewing distance
24 m
Meaning pictogram
Escape route
Direction
Left
Product branding
Eaton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.