Download document () of 20

150276
Model code: XNNSKS-M8X170-8

Eaton xEnergy Main LV systems LV switchgear. Hexagon-head screw, M8x170, 8.8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150276
Model Code
XNNSKS-M8X170-8
EAN
4015081466221
Product Length/Depth
170 mm
Product Height
8 mm
Product Width
8 mm
Product Weight
0.047 kg
Compliances
RoHS conform
Global Catalog
150276

Product specifications

Thread size
8
#8
Head style
Hexagon
Color
Zinc
Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Length to bottom side head
170 mm
Head diameter
8 mm
Dimension square neck bolt
0 mm
Wrench width
13 mm
Pitch thread
0 mm
RAL-number
7035
Thread per inch
0
Screwing system
Hexagon
Thread type
Full thread
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.