Download document () of 20

151212
Model code: XSMFDB0608-MC

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, MCC, for motor control centers with fully withdrawable units, module width 800 mm, section depth 800 mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151212
Model Code
XSMFDB0608-MC
EAN
4015081480074
Product Length/Depth
2000 mm
Product Height
80 mm
Product Width
450 mm
Product Weight
35 kg
Compliances
RoHS conform
Global Catalog
151212

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.