Download document () of 20

152616
Model code: BPZ-VZFP-1200/350-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 1200 x 350 mm, blanking

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152616
Model Code
BPZ-VZFP-1200/350-BL
EAN
4015081493562
Product Length/Depth
35 mm
Product Height
355 mm
Product Width
1125 mm
Product Weight
4.6 kg
Compliances
RoHS conform
Global Catalog
152616

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
350 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Surface finishing
Powder coating
With powder coating
Cable entry type
Blind
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification